Date Published:May. 28. 2024
What is a Swivel Mount?

➡To [Description of Mechanical Components for Engineers]
What is a Swivel Mount?
A swivel mount is a unit designed to rotate and secure control panels, such as those found on machine tools.
It allows you to freely adjust the angle of the control panel for easy viewing, thereby enhancing work efficiency.
Additionally, it features black paint, giving it a sleek appearance that blends well with the equipment.
The installation method can be selected from either a pillar type or a hanging type.



Lineup List
|
DKSF |
DKSW |
|||
|---|---|---|---|---|
|
Mounting Type |
Pillar Type
|
Hanging Type |
Pillar Type
|
|
|
Size |
Outer Diameter |
φ115 | φ130 | φ120 |
|
Inner Diameter |
φ45 | φ60 | φ45 | |
|
Mounting Pitch |
φ95 |
φ110 | φ100 | |
|
Allowable Moment |
200N・m | 315N・m | 125N・m | |
|
Weight |
2,580g | 3,130g | 3,200g | |
|
Rotation Angle |
45°,75°,90°,120°,150°,180°, |
60°,90°,120°,180°, 240°,270°,360° |
||
|
Rotation Mechanisms |
Rolling Bearings |
Sliding Bearings |
||
|
Fixing Method |
Can be installed from the equipment side or from the Swivel Mount side
Easy to install even in thin and difficult-to-install locations. |
|||
|
|
![]() |
|||
|
Installation of control panel |
![]() |
![]() |
||