Date Published:May. 10. 2020
Solving common issues with Medical Equipment(Biochemical Analyzer)
Introducing methods of preserving the cleanliness and safety essential when designing biochemical analyzers.
01.Monitors need to be movable in accordance with the worker's height or the nature of the work
Available display mounting systems include adjustable angle type and options for various mounting locations
Adjust the monitor position freely.
Display Device Mounting Systems Mounting Systems for Display
02.Component corrosion prevention is required
Highly corrosion-resistant material should be used for areas exposed to chemicals or frequently cleaned
We offer screws with excellent chemical resistance.
All-stainless steel parts are available. We also offer parts made of highly corrosion-resistant SUS304.
Stainless Steel Hand Knobs (made of SUS304) KMDFS
03.Vibration during high-speed mixer rotation must be prevented
Couplings that can absorb vibrations should be used
Couplings enable high-speed rotation by absorbing the vibration caused during rotation. They also prevent equipment noise.
High-Gain Rubber Couplings XGT2
Issue/case studies
Improved productivity/workability
Safety measures/precautionary measures
Vibration prevention/high precision
Heat resistance/corrosion resistance
Medical equipment
Solution samples
Couplings
Special Screws
Machine Elements