Date Published:Jun. 18. 2015
Unit Symbol and Volume Calculation

Unit Symbol and Volume Calculation
● Greek characters
| Name | Oblique | Italic | Normal use | ||
|---|---|---|---|---|---|
| Upper case |
Lower case |
Upper case |
Lower case |
||
| Alpha | Α | α | Α | α | Angle and coefficient |
| Beta | Β | β | Β | β | Angle and coefficient |
| Gamma | Γ | γ | Γ | γ | Angle, specific weight and (upper case) gamma coefficient |
| Delta | Δ | δ | Δ | δ | Minimal change, density and displacement |
| Epsilon | Ε | ε | Ε | ε | Minimal numbers and strain coefficient |
| Zeta | Ζ | ζ | Ζ | ζ | Variable |
| Eta | Η | η | Η | η | Variable |
| Theta | Θ | θ | Θ | θ | Angle, temperature and time |
| Iota | Ι | ι | Ι | ι | |
| Kappa | Κ | κ | Κ | κ | Radius of rotation |
| Lambda | Λ | λ | Λ | λ | Wave length and specific value |
| Mu | Μ | μ | Μ | μ | Friction coefficient and 10-6 (micro) |
| Nu | Ν | ν | Ν | ν | Vibration frequency |
| Xi | Ξ | ξ | Ξ | ξ | Variable |
| Omicron | Ο | ο | Ο | ο | |
| Pi | Π | π | Π | π | Circle ratio (3.14159......), angle and (upper case) product symbol |
| Rho | Ρ | ρ | Ρ | ρ | Radius and density |
| Sigma | Σ | σ | Σ | σ | Stress, standard deviation and (upper case) number sum |
| Tau | Τ | τ | Τ | τ | Time constant, time and torque |
| Upsilon | Υ | υ | Υ | υ | |
| Phi | Φ | φ | Φ | φ | Angle and function |
| Chi | Χ | χ | Χ | χ | |
| Psi | Ψ | ψ | Ψ | ψ | Angle and function |
| Omega | Ω | ω | Ω | ω | Angular rate = 2πf and (upper case) ohm unit symbol |
Lower case except for those specially indicated as "upper case."
Cubic volume and various values

Engineering Tips HINTS for NEW IDEAS
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Technical Data
Couplings
Special Screws
Machine Elements
FA solutions
