Date Updated:Jan. 27. 2025
Hexagon Nuts

Hexagon Nuts
Hexagon nut shape and dimension
Degree of finishing: Medium (Degree of finishing for below M6: High)

Unit : mm
| Nominal diameter of thread(d) |
m | m1 | s | e | φdw・φdk' | ||||
|---|---|---|---|---|---|---|---|---|---|
| Coarse | Fine | Basic Dimension | Allowance | Basic Dimension | Allowance | Basic Dimension | Allowance | About | About |
| M2 | - | 1.6 | 0 -0.25 |
1.2 | 0 -0.25 |
4 | 0 -0.2 |
4.6 | 3.8 |
| M2.5 | - | 2 | 1.6 | 5 | 5.8 | 4.7 | |||
| M3 | - | 2.4 | 1.8 | 5.5 | 6.4 | 5.3 | |||
| (M3.5) | - | 2.8 | 2 | 6 | 6.9 | 5.8 | |||
| M4 | - | 3.2 | 0 -0.30 |
2.4 | 7 | 8.1 | 6.8 | ||
| M5 | - | 4 | 3.2 | 0 -0.3 |
8 | 9.2 | 7.8 | ||
| M6 | - | 5 | 0 -0.48 |
3.6 | 0 -0.48 |
10 | 0 -0.6 |
11.5 | 9.8 |
| (M7) | - | 5.5 | 4.2 | 11 | 0 -0.7 |
12.7 | 10.8 | ||
| M8 | M8×1 | 6.5 | 0 -0.58 |
5 | 13 | 15 | 12.5 | ||
| M10 | M10×1.25 | 8 | 6 | 17 | 19.6 | 16.5 | |||
| M12 | M12×1.25 | 10 | 7 | 0 -0.58 |
19 | 0 -0.8 |
21.9 | 18 | |
| (M14) | (M14×1.5) | 11 | 0 -0.70 |
8 | 22 | 25.4 | 21 | ||
| M16 | M16×1.5 | 13 | 10 | 24 | 27.7 | 23 | |||
| (M18) | (M18×1.5) | 15 | 11 | 0 -0.70 |
27 | 31.2 | 26 | ||
| M20 | M20×1.5 | 16 | 12 | 30 | 34.6 | 29 | |||
| (M22) | (M22×1.5) | 18 | 13 | 32 | 0 -1.0 |
37 | 31 | ||
| M24 | M24×2 | 19 | 0 -0.84 |
14 | 36 | 41.6 | 34 | ||
| (M27) | (M27×2) | 22 | 16 | 41 | 47.3 | 39 | |||
| M30 | M30×2 | 24 | 18 | 46 | 53.1 | 44 | |||
| (M33) | (M33×2) | 26 | 20 | 0 -0.84 |
50 | 57.7 | 48 | ||
| M36 | M36×3 | 29 | 21 | 55 | 0 -1.2 |
63.5 | 53 | ||
| (M39) | (M39×3) | 31 | 0 -1.0 |
23 | 60 | 69.3 | 57 | ||
| M42 | 34 | 25 | 65 | 75 | 62 | ||||
| M45 | 36 | 27 | 70 | 80.8 | 67 | ||||
| M48 | 38 | 29 | 75 | 86.5 | 72 | ||||
| (M52) | 42 | 31 | 0 -1.0 |
80 | 92.4 | 77 | |||
| M56 | 45 | 34 | 85 | 0 -1.4 |
98.1 | 82 | |||
| (M60) | 48 | 36 | 90 | 104 | 87 | ||||
| M64 | 51 | 0 -1.2 |
38 | 95 | 110 | 92 | |||
Remark: Avoid using those with any nominal diameter of screw in parentheses as long as possible.
Engineering Tips HINTS for NEW IDEAS
Examples to help you resolve any issues you may have.
Related articles
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Technical Data
Special Screws