Date Published:Jun. 18. 2015
Conversion Table of Hardness

Conversion Table of Hardness
Approximate conversion value for steel Rockwell C hardness*1
| (HRC)*3
Rockwell C scale hardness |
(HV) Vickers hardness |
Brinell hardness (HB) 10mm ball load 3000kgf |
Rockwell hardness*3 | Rockwell superficial hardness; diamond conical indenter |
(HS) | Tensile strength*2 (approximate value) MPa |
(HRC)*3
Rockwell C scale hardness |
|||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Standard ball |
Tungsten carbide ball |
(HRA) A scale load 60kgf diamond conical indenter |
(HRB) B scale load 100kgf diameter 1.6mm (1/16in) ball |
(HRD) D scale load 100kgf diamond conical indenter |
15-N scale load 15kgf |
30-N scale load 30kgf |
45-N scale load 45kgf |
Shore hardness |
||||
| 68 67 66 65 64 |
940 900 865 832 800 |
- - - - - |
- - - (739) (722) |
85.6 85.0 84.5 83.9 83.4 |
- - - - - |
76.9 76.1 75.4 74.5 73.8 |
93.2 92.9 92.5 92.2 91.8 |
84.4 83.6 82.8 81.9 81.1 |
75.4 74.2 73.3 72.0 71.0 |
97 95 92 91 88 |
- - - - - |
68 67 66 65 64 |
| 63 62 61 60 59 |
772 746 720 697 674 |
- - - - - |
(705) (688) (670) (654) (634) |
82.8 82.3 81.8 81.2 80.7 |
- - - - - |
73.0 72.2 71.5 70.7 69.9 |
91.4 91.1 90.7 90.2 89.8 |
80.1 79.3 78.4 77.5 76.6 |
69.9 68.8 67.7 66.6 65.5 |
87 85 83 81 80 |
- - - - - |
63 62 61 60 59 |
| 58 57 56 55 54 |
653 633 613 595 577 |
- - - - - |
615 595 577 560 543 |
80.1 79.6 79.0 78.5 78.0 |
- - - - - |
69.2 68.5 67.7 66.9 66.1 |
89.3 88.9 88.3 87.9 87.4 |
75.7 74.8 73.9 73.0 72.0 |
64.3 63.2 62.0 60.9 59.8 |
78 76 75 74 72 |
- - - 2075 2015 |
58 57 56 55 54 |
| 53 52 51 50 49 |
560 544 528 513 498 |
- (500) (487) (475) (464) |
525 512 496 481 469 |
77.4 76.8 76.3 75.9 75.2 |
- - - - - |
65.4 64.6 63.8 63.1 62.1 |
86.9 86.4 85.9 85.5 85.0 |
71.2 70.2 69.4 68.5 67.6 |
58.6 57.4 56.1 55.0 53.8 |
71 69 68 67 66 |
1950 1880 1820 1760 1695 |
53 52 51 50 49 |
| 48 47 46 45 44 |
484 471 458 446 434 |
451 442 432 421 409 |
455 443 432 421 409 |
74.7 74.1 73.6 73.1 72.5 |
- - - - - |
61.4 60.8 60.0 59.2 58.5 |
84.5 83.9 83.5 83.0 82.5 |
66.7 65.8 64.8 64.0 63.1 |
52.5 51.4 50.3 49.0 47.8 |
64 63 62 60 58 |
1635 1580 1530 1480 1435 |
48 47 46 45 44 |
| 43 42 41 40 39 |
423 412 402 392 382 |
400 390 381 371 362 |
400 390 381 371 362 |
72.0 71.5 70.9 70.4 69.9 |
- - - - - |
57.7 56.9 56.2 55.4 54.6 |
82.0 81.5 80.9 80.4 79.9 |
62.2 61.3 60.4 59.5 58.6 |
46.7 45.5 44.3 43.1 41.9 |
57 56 55 54 52 |
1385 1340 1295 1250 1215 |
43 42 41 40 39 |
| 38 37 36 35 34 |
372 363 354 345 336 |
353 344 336 327 319 |
353 344 336 327 319 |
69.4 68.9 68.4 67.9 67.4 |
- - (109.0) (108.5) (108.0) |
53.8 53.1 52.3 51.5 50.8 |
79.4 78.8 78.3 77.7 77.2 |
57.7 56.8 55.9 55.0 54.2 |
40.8 39.6 38.4 37.2 36.1 |
51 50 49 48 47 |
1180 1160 1115 1080 1055 |
38 37 36 35 34 |
| 33 32 31 30 29 |
327 318 310 302 294 |
311 301 294 286 279 |
311 301 294 286 279 |
66.8 66.3 65.8 65.3 64.7 |
(107.5) (107.0) (106.0) (105.5) (104.5) |
50.0 49.2 48.4 47.7 47.0 |
76.6 76.1 75.6 75.0 74.5 |
53.3 52.1 51.3 50.4 49.5 |
34.9 33.7 32.5 31.3 30.1 |
46 44 43 42 41 |
1025 1000 980 950 930 |
33 32 31 30 29 |
| 28 27 26 25 24 |
286 279 272 266 260 |
271 264 258 253 247 |
271 264 258 253 247 |
64.3 63.8 63.3 62.8 62.4 |
(104.0) (103.0) (102.5) (101.5) (101.0) |
46.1 45.2 44.6 43.8 43.1 |
73.9 73.3 72.8 72.2 71.6 |
48.6 47.7 46.8 45.9 45.0 |
28.9 27.8 26.7 25.5 24.3 |
41 40 38 38 37 |
910 880 860 840 825 |
28 27 26 25 24 |
| 23 22 21 20 (18) |
254 248 243 238 230 |
243 237 231 226 219 |
243 237 231 226 219 |
62.0 61.5 61.0 60.5 - |
100.0 99.0 98.5 97.8 96.7 |
42.1 41.6 40.9 40.1 - |
71.0 70.5 69.9 69.4 - |
44.0 43.2 42.3 41.5 - |
23.1 22.0 20.7 19.6 - |
36 35 35 34 33 |
805 785 770 760 730 |
23 22 21 20 (18) |
| (16) (14) (12) (10) ( 8) |
222 213 204 196 188 |
212 203 194 187 179 |
212 203 194 187 179 |
- - - - - |
95.5 93.9 92.3 90.7 89.5 |
- - - - - |
- - - - - |
- - - - - |
- - - - - |
32 31 29 28 27 |
705 675 650 620 600 |
(16) (14) (12) (10) ( 8) |
| ( 6) ( 4) ( 2) ( 0) |
180 173 166 160 |
171 165 158 152 |
171 165 158 152 |
- - - - |
87.1 85.5 83.5 81.7 |
- - - - |
- - - - |
- - - - |
- - - - |
26 25 24 24 |
580 550 530 515 |
( 6) ( 4) ( 2) ( 0) |
*1: Bold numbers are according to ASTM E 140 Table 1による(arranged jointly by SAE, ASM and ASTM).
*2: 1MPa=1N/mm2
*3: The value in parentheses in the table are for ranges rarely used and indicated for reference.
Engineering Tips HINTS for NEW IDEAS
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Technical Data
Couplings
Special Screws
Machine Elements
FA solutions
