Date Published:Jan. 08. 2025
Fastening Screws in Areas with Cumulative Pitch Misalignment of Large Panels
Special Screws to Solve Challenges with Large Equipment Panels/Doors

Are you facing challenges with cumulative pitch misalignment?
1. Misaligned screw holes or angles prevent proper fastening
2. Screw angle misalignment prevents achieving the specified clamping force.
3. Reattaching panels or adjusting misaligned holes takes a lot of time.
4. Forcibly fastened screws may seize and become impossible to remove during maintenance.
By using special screws and spherical washers, cumulative pitch misalignment and angle misalignment can be effectively addressed.
<Problems with Standard Screws>
Cumulative pitch misalignment causes hole position and angle deviations.
・Misaligned holes lead to fastening at an angle, causing the screw tip to seize.
・Angle misalignment reduces clamping force.
Cumulative pitch misalignment causes hole position and angle deviations.
・Misaligned holes lead to fastening at an angle, causing the screw tip to seize.
・Angle misalignment reduces clamping force.
<Solutions with Specially Shaped Screws>
Our specially designed screws and spherical washers effectively solve pitch and angle misalignment.
Our specially designed screws and spherical washers effectively solve pitch and angle misalignment.

※Patent Pending
If you have specific requirements or challenges you'd like to address, please don't hesitate to contact us.
Issue/case studies
Improved productivity/workability
Solution samples
Special Screws