Date Published:May. 14. 2020
Screws with high strength are required even in environments where steel cannot be used 【Compact / lightweight】
High-strength stainless steel/titanium screws with strength equivalent to steel are available
High-strength stainless steel hex socket bolts can withstand approximately 1.8 times greater load than general stainless steel types, enabling smaller screw diameters and reduced quantities to be used, saving space and reducing weight. The specific gravity of high-strength titanium screws is approximately 60% that of stainless steel types.
| Part Number / Strength / ClassProperty |
Tensile Strength (N/mm2) |
0.2% Proof Load (N/mm2) |
Elongation (%) |
|---|---|---|---|
| SNSLG |
1000 | 800 | 0.3d |
| A2-70・A4-70 |
700 | 450 | 0.4d |
| A2-50・A4-50 |
500 | 210 | 0.6d |
| SNPTG |
705 - 945 |
690 - 835 |
12 or More |
High-Strength Stainless Steel Screws
High-Strength Titanium Screws
Recommended product
High-Strength Stainless Steel Screws SNSLG
High-Strength Titanium Screws SNPTG
Issue/case studies
Compact/space-saving/lightweight
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Solution samples
Special Screws