Date Published:May. 10. 2020
Improved workability for fixing / positioning is required 【Workability / maintenance】
Screws are available for simple and secure clamping using the wedge effect
When NBK clamping screws with eccentric head are tightened, the workpiece is strongly clamped by the head, which is set off-center from the shaft center of the screw. The wedge effect creates a large clamping force with low tightening torque. Ideal for fixing linear guideway rails or workpieces.
Recommended product
Clamping Screws with Eccentric Head SLEC
Issue/case studies
Improved productivity/workability
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Solution samples
Special Screws