Date Published:Sep. 06. 2024

Maintaining high strength in screws even in high-temperature environments【Productivity Improvement】

There are special material screws that can withstand 1500°C.

There are materials that can be used even in high-temperature environments up to 1500°C.

▶Silicon Carbide (SiC)
 It possesses excellent heat resistance and chemical resistance among ceramic materials.

▶Ceramic (Alumina)
 Available in shapes such as hex nuts and cover caps.

高温環境ねじ

Recommended product

Silicon carbide screws SICX-SX


Ceramic screws SCX-C


What is SiC (Silicon Carbide) screw?

sic-thumbnail-en


Issue/case studies Improved productivity/workability Solution samples Special Screws