Date Updated:Jan. 28. 2025
About SUH660
SUH660
SUH660 is austenitic heat resistant steel. It provides a high strength under high temperature environments and is also used for materials for rotors, bolts, blades, and shafts of gas turbines and steam turbines with operating temperatures of 700°C . It may be used as an A286 equivalent product that is mainly used under high temperature environment.
Characteristics
- Retains high strength under high temperature environments.
- Performing age hardening after solution heat treatment provides tensile strength of 900 MPa or higher.
Performance
Chemical Components
|
|
C | Si | Mn | P | S | Ni | Cr | Mo | W | Co | V | N | Others |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.08 or Less |
1.00 or Less |
2.00 or Less |
0.040 or Less |
0.030 or Less |
24.00 ~27.00 |
13.50 ~16.00 |
1.00 ~1.50 |
- | - | 0.10 ~0.50 |
- | Ti:1.90~2.35 Al:0.35or Less B:0.001~0.010 |
Mechanical Properties
| SUH660 | |
|---|---|
| Tensile Strength (N/mm2) | 900 or More |
| 0.2%Proof Stress (N/mm2) | 590 or More |
| Elongation (%) | 15 or More |
* Mechanical properties are those with solution heat treatment + age hardening material.
* Values in chart are for reference only. They are not guaranteed values.
Product Introduction
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Special Screws

