Date Published:Jul. 05. 2016

Titanium Palladium Hex Socket Head Cap Screws (Special Item)

About Titanium Palladium

It is a material in which palladium is added to pure titanium, and is also called corrosion-resistant titanium.
Titanium already has excellent corrosion resistance, but by adding palladium, a passive film that is stable even in reducing corrosive environments is formed, demonstrating even higher corrosion resistance.

Characteristics

  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • Excellent nitrohydrochloric acid and crevice corrosion resistance.

Performance

Chemical Components

unit:%
Grade 12 Titanium N C H Fe O AI V Ru Pd Ta Co Cr Ni S La+
Ce+
Pr+
Nd
Ti
0.03
or Less
0.08
or Less
0.013
or Less
0.25
or Less
0.20
or Less
0.12

0.25
Remainder

Mechanical Properties

Grade 12 Titanium
Tensile Strength(N/mm2) 340~510
0.2%Proof Stress(N/mm2) 215 or More
Elongation(%) 23 or More

* Values in chart are for reference only. They are not guaranteed values.

Chemical Resistance

Chemical Name Material Chemical Resistance
Nitrohydrochloric Acid Titanium Palladium A
Hastelloy C-22 B
SUS304 C

Degree of Infiltration A:0.127mm/year or Less
    B:0.127~1.27mm/year
    C:1.27mm/year or More

* Chemical resistance changes with performance conditions. Always carry out tests under performance conditions similar to actual conditions in advance.

Production Example

Dimension Table

M L D1 L1 B
M3 6 8 10 12         5 3 2.5
M4   8 10 12 16 20     7 4 3
M5     10 12 16 20 25   8.5 5 4
M6       12 16 20 25 30 10  6 5

Other shapes are also compatible. Contact our customer service for details.

Product Introduction Machine Tools Semiconductor Manufacturing Equipment Food Machinery Automotive Manufacturing Process Medical equipment FA Devices Special Screws