Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Rigid Couplings
Bellows Couplings
Serration Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Tools
Screws with Special Surface Treatment
Micro / Miniature Screws
Captive Bolts (Screws) / Full Thread Screws
Quick Release Fasteners
Functional Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Plastic Screws (Bolts)
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
Machine Elements |New Product
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
Special Screws |New Product
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws for Precision Instruments – Type 0-3
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
New Products introduced : Hexalobular Socket Pan Head Machine Screws with Captive Washer and Pin
New Products introduced : Tamper-Resistant Special Low Profile Cap Screws with Nylon Patch
New Products introduced : Two-Hole Flat Head Machine Screws
New Products introduced : Hex Socket Set Screws with Pin
New Products introduced : Bits for Cross Recessed Tamper-Resistance Screws with Pin
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws (For Sheet Metal) with Nylon Patch
New Size variation introduced : Bits
Multiple new releases : Plastic Screws
Dec. 16. 2025
New Products introduced : Hex Socket Head Cap Screws with Special Low Profile and Nylon Patch (SUS316L)
New Products introduced : Hex Head Bolts with Special Low Profile and Nylon Patch
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Dec. 05. 2025
Nov. 25. 2025
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Nov. 10. 2025
Nov. 26. 2025
Oct. 28. 2025
Jun. 24. 2025
May. 15. 2025
Apr. 30. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Nov. 12. 2025
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 18. 2024
Jan. 09. 2025
Feb. 17. 2025
May. 16. 2025
Jan. 10. 2025
May. 12. 2025
Nov. 28. 2024
Nov. 06. 2024
May. 28. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
Slip Torque of Coupling – Set Screw TypeThis page explains the slip torque for set screw type couplings.Nov. 26. 2025 time >
This page explains the slip torque for set screw type couplings.
Nov. 26. 2025 time >
Property of High Performance Stainless Steel ScrewsThis page describes "Properties of High Performance Stainless Steel Screws" such as SUS316L and SUS310S, which are effective for magnetic detection, high strength and heat resistance.Oct. 28. 2025 time >
This page describes "Properties of High Performance Stainless Steel Screws" such as SUS316L and SUS310S, which are effective for magnetic detection, high strength and heat resistance.
Oct. 28. 2025 time >
Plastic Screw PropertyThis page describes "Plastic Screw Properties" such as PEEK, PTFE (Polytetrafluoroethylene), PPS, PC (polycarbonate) and PP (polypropylene).Jun. 24. 2025 time >
This page describes "Plastic Screw Properties" such as PEEK, PTFE (Polytetrafluoroethylene), PPS, PC (polycarbonate) and PP (polypropylene).
Jun. 24. 2025 time >
Hexagon Socket Head Cap Screws Excerpts from ISO 4762:2004, JIS B 1176:2015 This page describes JIS B 1176 "Hexagon socket head cap screws".Apr. 30. 2025 time >
This page describes JIS B 1176 "Hexagon socket head cap screws".
Apr. 30. 2025 time >
General TolerancesThis page describes JIS B 0405 / JIS B 0419 "General tolerances".Jan. 27. 2025 time >
This page describes JIS B 0405 / JIS B 0419 "General tolerances".
Jan. 27. 2025 time >
Hexagon NutsThis page describes JIS B 1181 "Hexagon Nuts (those not dependent on ISO 4032 to 4036 and ISO 8673 to 8675)".Jan. 27. 2025 time >
This page describes JIS B 1181 "Hexagon Nuts (those not dependent on ISO 4032 to 4036 and ISO 8673 to 8675)".
Key and Their Corresponding KeywaysThis page describes JIS B 1301 "Keys and their corresponding keyways".Jan. 27. 2025 time >
This page describes JIS B 1301 "Keys and their corresponding keyways".
Dimensions of Holes for Hexagon Socket Cap ScrewsThis page describes "Dimensions of Holes for Hexagon Socket Cap Screws".Jan. 27. 2025 time >
This page describes "Dimensions of Holes for Hexagon Socket Cap Screws".
Chemical Resistance of Chemical-proof ScrewsThis page describes "Chemical Resistance of Chemical-proof Screws" such as ceramic, titanium, resin nickel and Inconel.Oct. 07. 2024 time >
This page describes "Chemical Resistance of Chemical-proof Screws" such as ceramic, titanium, resin nickel and Inconel.
Oct. 07. 2024 time >
Property of Special Material ScrewsThis page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.Oct. 07. 2024 time >
This page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.
Titanium PropertyThis page describes "Titanium Properties" such as pure titanium, 64 titanium and β titanium.Oct. 02. 2024 time >
This page describes "Titanium Properties" such as pure titanium, 64 titanium and β titanium.
Oct. 02. 2024 time >
Screw Standards and Technical InformationJIS standards, material properties, surface treatment features and technical documents required for design are available here.Aug. 06. 2024 time >
JIS standards, material properties, surface treatment features and technical documents required for design are available here.
Aug. 06. 2024 time >
Hexalobular Internal Driving Feature for Bolts and ScrewsThis page describes JIS B 1015 "Hexalobular internal driving feature for bolts and screws".Jul. 28. 2022 time >
This page describes JIS B 1015 "Hexalobular internal driving feature for bolts and screws".
Jul. 28. 2022 time >
FlexusAug. 03. 2020 time >
Aug. 03. 2020 time >
Advancements in Servomotor Coupling TechnologyAug. 03. 2020 time >
SteelThis page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.May. 10. 2016 time >
This page describes "Steels" such as SS400, SPCC, SPHC, SUJ2 and FC200.
May. 10. 2016 time >
NEW SAVE