NBK logo

Engineering Tips Topic【NBK Newsletter, Vol.168】

05/11/2022

Engineering Tips

NBK’s Ball/Pin Plungers for Positioning

 

     

  NBK’s Plungers are mechanical components for positioning and fixing workpieces.
  A spring is built into the main body of the plunger so the ball or pin at the tip sinks into the body when a load is applied, and is returned to its former position by spring force when the load is removed.
  Ball Plungers are suitable for sliding mechanism positioning. The ball sinks in response to both vertical and lateral loads.
  Pin Plungers have longer strokes than ball plungers. The fit between the pin and positioning hole can be lengthened, enhancing durability for lateral loads during positioning.
  NBK’s lineup is has great variation and many options: sizes M2-M30, available materials include Steel and Stainless Steel, the Anti-loosening treatment with Nylon Patch or Nylon Lock are also optional. Our navigation system on our website can help you make the right selection.
  Furthermore, customizations are available such as Load Changing, and Installing Ventilation Mechanism for Semiconductor equipment so please let us know what you need.

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://www.nbk1560.com/mail_stop/en-US/

NBK America LLC
https://www.nbk1560.com/
Contact us: info.us@nbk1560.com