NBK logo

Engineering Tips Topic【NBK Newsletter, Vol.194】

12/14/2022

Engineering Tips

Scale Plates and Stickers help your positioning

 

Scale-(104)
     

  NBK has a variety of Scales made of Stainless Steel Plates and Polyester Stickers (Clear type and Silver type) as standard products.
  There are Horizontal type and Vertical type, the length variation is 50mm, 100mm, 150mm, 200mm for Stainless Steel and 100mm, 200mm, 300mm, 500mm for Polyester in our standard lineup. In addition, each type has Zero origin position on the right side, left side and center as needed.
  Scales are necessary parts to check the positioning work with our eyes, and using Point Plates/Stickers that indicate the position and Point Lenses that help recognizing the scale line with such scales are useful.
  All Scales have rounded corners so do not peel off easily.
We can customize drilling holes to fasten with screws and cut the length as needed.
Please let us know what you require.

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://www.nbk1560.com/mail_stop/en-US/

NBK America LLC
https://www.nbk1560.com/
Contact us: info.us@nbk1560.com