Engineering Tips Topic【NBK Newsletter, Vol.203】

02/15/2023

Engineering Tips

NBK’s Various Titanium Screws

 

     

  NBK has a variety of Titanium screws as standard products. Material: Pure Titanium, Ti-6Al-4V, Ti-15-3-3-3
Shape: Hexagon Socket Head Cap, Low Profile Cap, Pan Head for Precise Equipment (JCIS), Flat Head, Hexagon Nut, Anti-loosening Nut, Flat Washer, Spring Washer
Size: M1.6-M10
  In addition, we do have titanium screws with ventilation holes for Hexagon Socket Head Cap, Pan Head and Flat Head.
  Each of the Titanium screws are chemically polished and clean washed/packaged; therefore they are ideal for Semiconductor manufacturing equipment, electron microscope and food/beverage applications due to their anti-corrosion and non-magnetic characteristics.
  Also, customizations are available such as cutting the thread length, captive processing, ventilation hole, furthermore, we can manufacture tiny sizes like M1.6 as fully customized that typically are difficult to manufacture by cutting.
 Feel free to ask us for the products you require.

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://www.nbk1560.com/mail_stop/en-US/

NBK America LLC
https://www.nbk1560.com/
Contact us: info.us@nbk1560.com