| |
|
|
NBK standardized newly Miniature size Low Profile with Hexalobular Socket.
(M1.4, M1.6, M2, M2.5)
In addition, the lineup of the Miniature Cross Recess Pan Head Screws was expanded as well.
Metals: Steel, 18-8 Stainless Steel equiv., Titanium, Molybdenum
Plastics: PEEK, RENY, PPS, PC
- Sizes: S0.6, S0.8, M1.0, M1.4, M1.6, M1.7, M2, M2.5, M2.6
- Materials
- Drives: Hexagon socket, Cross (+), Slotted (-), Hexalobular(≒Torx)
- Head Shapes: Socket Head Cap (Including Low Profile), Pan, Flat, Set Screw
Some users are worried loosening of the screws because such tiny screws cannot be loaded strong axial force or torque. Thus, NBK standardize the screws with Nylon-patch for anti-loosening, and also captive type.
Furthermore, NBK can customize flexibly, such as Materials, Thread Lengths, Shapes, Anti-Loosening, Clean Wash/Packing, etc.
There are bunch of unique and specialty screws in NBK’s standard products except for Miniature Screws, and small quantities are available.
Please feel free to contact us.
|