NBK logo

Engineering Tips Topic【NBK Newsletter, Vol.230】

08/23/2023

Engineering Tips

NBK’s New Miniature Screws
and Expanded Lineup

微細サイズの低頭ねじ
     

NBK standardized newly Miniature size Low Profile with Hexalobular Socket.
(M1.4, M1.6, M2, M2.5)
In addition, the lineup of the Miniature Cross Recess Pan Head Screws was expanded as well.

Metals: Steel, 18-8 Stainless Steel equiv., Titanium, Molybdenum
Plastics: PEEK, RENY, PPS, PC - Sizes: S0.6, S0.8, M1.0, M1.4, M1.6, M1.7, M2, M2.5, M2.6
- Materials
- Drives: Hexagon socket, Cross (+), Slotted (-), Hexalobular(≒Torx)
- Head Shapes: Socket Head Cap (Including Low Profile), Pan, Flat, Set Screw

Some users are worried loosening of the screws because such tiny screws cannot be loaded strong axial force or torque. Thus, NBK standardize the screws with Nylon-patch for anti-loosening, and also captive type.
Furthermore, NBK can customize flexibly, such as Materials, Thread Lengths, Shapes, Anti-Loosening, Clean Wash/Packing, etc.
There are bunch of unique and specialty screws in NBK’s standard products except for Miniature Screws, and small quantities are available.
Please feel free to contact us.

  • If you have received this e-newsletter, you are either a customer of ours, sent us inquiries, exchanged contact information with our sales team, or visited the NBK booth at an exhibition.
  • If you would prefer not to receive this e-newsletter in the future, please click unsubscribe OR visit the following URL
    https://lp.nbk1560.com/unsubscribe-newsletters/

NBK America LLC
https://www.nbk1560.com/
Contact us: info.us@nbk1560.com