Date Updated:Mar. 25. 2025
Select the best screws for your needs
This page helps you select a product based on the application needs of your project. Call or email us for any special needs not shown here. Problems solved with special screws!
- Vacuum Updated
- Low Outgas
- Cleanroom Specification
- Chemical Resistance
- Antireflection
- Heat Resistance
- Seizing Prevention
- High Strength
- Tightening Hole Damage Prevention
- Non-Magnetic
- Electrical Insulation
- Lightweight
- Work Process Reduction
- Space-saving Updated
- Theft Prevention Updated
- Fixing and Positioning
- Fallout/Loss Prevention
- Vibration Resistant
- Female Thread Reinforcing NEW
- Prevention of air/liquid leakage
- Decoration Updated
Note: Values in charts are for reference only. They are not guaranteed values.
Vacuum Updated
- Bolts with ventilation holes and washers with ventilation grooves support equipment vacuuming.
| With ventilation hole/ventilation groove | product |
|---|---|
| Screws | Screws |
| Washers | Washers |
| Clamping Set Screws | SCSS-VF, SCSS-VR |
| Clamping Cap Screws | SCBS-VF |
| Miniature Ball Plungers | PVFS |
| Hexagon Posts | SHVAS, SHVBS |
- Hex socket head cap screw incorporating a ventilation hole that has been treated to prevent screw galling and seizing.
- Aluminum alloy and ceramic cover caps prevent corrosion of bolts due to the process gas and plasma in the vacuum chamber.
Click here to see all Vacuum products
Low Outgas
- Screws using material/surface treatment with low outgassing. Outgassing is extremely low even in vacuum environments.

VespelⓇ*1

Special Chemical Polish
| Material and Surface Treatment | product |
|---|---|
| Special Chemical Polish | SVSS-PC |
| Stainless Steel Black | SNSS-BK |
| Low temperature black chrome treatment | SNSS-RY |
| VESPEL*1 | Vespel*1 products |
| PEEK | PEEK products |
*1: VESPEL is a registered trademark of DuPont.
Cleanroom Specification
- Screws are washed and packed in cleanrooms.


Particle Measurement Results
Specimen: SUS303 φ19 x 20
Test Method: Automatic Submerged Particle Counter Measurement
Number of Particles Floating in Ultrapure Water
| Particle Size | Ultrasonic Cleaning | IPA Cleaning | Unprocessed |
|---|---|---|---|
| ≧0.3μm |
220,000 |
7,000,000 |
210,000,000 |
| ≧0.5μm |
51,000 |
1,900,000 |
37,000,000 |
| ≧0.7μm |
15,000 |
640,000 |
9,700,000 |
| ≧1.0μm |
3,100 |
160,000 |
1,400,000 |
| ≧2.0μm |
280 |
29,000 |
240,000 |
For details, refer to Cleanroom Wash & Packaging Service. ➡ Cleanroom Wash / Cleanroom Packing Service
Click here to see all Cleanroom Specification products
Chemical Resistance
- Screws with excellent chemical resistance protect the thread and screw head from chemicals.

Hastelloy*2
Metal's chemical resistance
| Material | Chemical Resistance | product |
|---|---|---|
| MAT21*1 | |
SNSMT |
| Hastelloy*2 C-22 equiv. | SSHH-C22 | |
| Hastelloy*2 C-276 equiv. | SNSH-C276 | |
| Monel 400 equiv. | SNSMN | |
| Titanium | Titanium products | |
| Inconel*3 600 equiv. | SNSI, SHNI | |
| Duplex stainless steel | SNHDS, SHNDS, SWAI-F | |
| SUS316L HiMo | SNSX-88, SNSX-109 | |
| SUS310S | SNSJ, SHNJ, SWAJ-F |

PTFE(Polytetrafluoroethylene)
Resin's chemical resistance
| Material | Chemical Resistance | product |
|---|---|---|
| PTFE(PolytetrafluoroethylenV) | |
PTFE(Polytetrafluoroethylene) products |
| PVDF | PVDF products | |
| PP | PP products | |
| PEEK | PEEK products |
*1: MAT and MAT21 are registered trademarks of Proterial, Ltd.
*2: Hastelloy is a registered trademark of Haynes International, Inc.
*3: Inconel is a registered trademark of Special Metals Corporation.
- PTFE (Polytetrafluoroethylene) cover cap protects the screw head from chemicals.
- Bolt head only has PFA Coating with excellent chemical resistance.
Antireflection
- Low temperature black chrome treatment/stainless steel black has a very low spectral reflectance, making it ideal for optical equipment that requires antireflection.

Hex Socket Head Cap Screw

Adjusting Washer
| Special Surface Treated Screw | Spectral Reflectance | product |
|---|---|---|
| Stainless Steel Black | 1.5% or less | SNSS-BK, SWAS-AWBK |
| Low temperature black chrome treatment | 1.5% or less | SNSS-RY |
Heat Resistance
- These are highly heat‑resistant screws even for metal/resin. Select according to the operating environment.

Molybdenum
| Material | Tensile Strength(N/mm2) | product | |||
|---|---|---|---|---|---|
| 200℃ | 500℃ | 800℃ | 1000℃ | ||
| SUS316L | 560 | 500 | 250 |
- |
SNSL |
| SUS310S | 580 | 500 | 200 |
- |
SNSJ |
| Inconel*1600 | 560 | 530 | 200 |
70 |
SNSI |
| Molybdenum | 590 | 450 | 290 |
210 |
SNSM |
| Carbon Steel | 450 | 230 | 40 |
- |
- |
| SUS304 | 500 | 420 | 160 |
- |
- |
*1: Inconel is a registered trademark of Special Metals Corporation.
| Material | Continuous operating temperature(℃) | product |
|---|---|---|
| Ceramic | 1500 | Ceramic products |
| VESPEL*1 | 288・350 | Vespel*1 products |
| PTFE(Polytetrafluoroethylene) | 260 | PTFE(Polytetrafluoroethylene) products |
*1: VESPEL is a registered trademark of DuPont.
Seizing Prevention
- By reducing the friction coefficient of the threaded surface through plating and coating, the required axial force can be obtained even at low tightening torque. As a result, the generation of frictional heat in tightening can be suppressed, making it effective in preventing galling and seizing. >>Galling and Seizing

Gold Coating

Low Temperature Black Chrome Treatment
| Special Surface Treated Screw | Axial Force(kN) | product |
|---|---|---|
| Low temperature black chrome treatment | 9.2 | SNSS-RY |
| PTFE Coating | 8.7 | SNSS-TF |
| Molybdenum disulfide coating | 6.7 | SNSS-MO |
| Fluorine coating | 5 | SNSS-FC |
| Gold coating | 4.3 | SNSS-AUS |
| No surface treatment | 2.3 |
- |
Stainless steel/M5/tightening torque: values measured at 5N·m.
- Galling and seizing are prevented by curing the screw surface using NBK's own processing technology. There is nothing adhering to the surface, eliminating concerns about contamination due to stripping. Furthermore, it is effective in preventing galling and seizing even at high temperatures.
High Strength
- Screws made of high‑strength titanium, stainless steel, resin and surface treatment. For applications that require strength in addition to the properties of the material and surface treatment.

Ti-6Al-4V(Grade 5 Titanium)
| Functional Stainless Steel Screws | Tensile Strength(N/mm2) | product |
|---|---|---|
| SUS316L HiMo | 800・1000 | SNSX-88, SNSX-109 |
| SUS316L | 1000 | SNSLG |
| Titanium Screws | Tensile Strength(N/mm2) | product |
|---|---|---|
| Ti-6Al-4V(Grade 5 Titanium) | 895 or Higher | SNSTG |
| Ti-15-3-3-3(βTitanium) | 705-945 | SNPTG, SNFTG |
| Plastic screw | Tensile Strength(N/mm2) | product |
|---|---|---|
| RENYTM*1 | 285 | RENY*1TM products |
*1:RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
Tightening Hole Damage Prevention
- Hexalobular hole shape allows minimal damage from tools compared to hex hole or cross hole. It is ideal for repeated use at a high tightening torque.

Hexalobular Socket Head Cap Screws with Special Low Profile

Hexalobular Wrenches for Extremely Limited Access Spaces

Hexalobular Short Bits
| product | |
|---|---|
| Hexalobular Socket Head Cap Screws with Low Profile |
SLT-TZB, SLTS |
| Hexalobular Socket Head Cap Screws with Special Low Profile |
SSTS |
| Hexalobular Socket Head Cap Screws with Extreme Low Profile |
SET-NI, SET-BNI, SETS |
| Hexalobular Socket Pan Head Machine Screws | SNPXS |
| Hexalobular Wrench | SKX-N, SKX |
| Hexalobular Short Bits | SKXB |
Click here to see all Tightening Hole Damage Prevention products
Non-magnetic
- Non-magnetic screws with low permeability. For FPD manufacturing equipment, semiconductor manufacturing equipment and electronic equipment requiring non-magnetic properties.

Grade 2 Titanium

Phosphor Bronze
| Magnetic Permeability(μ) | product | |
|---|---|---|
| Grade 2 Titanium | 1.0001 | Pure Titanium products |
| Phosphor Bronze | 1.0001 | SNSP |
| Ti-6Al-4V(Grade 5 Titanium) | 1.0002 | SNSTG |
| Ti-15-3-3-3(βTitanium) | 1.0002 | SNPTG, SNFTG |
| SUS316L | 1.006 | SNSL |
| SUS316 HiMo | 1.007 | SNSX-88, SNSX-109 |
Electrical Insulation
- Screws with excellent electrical insulation properties.
For electrical and electronic equipment and the like requiring electrical insulating properties.

PEEK

PTFE(Polytetrafluoroethylene)
| Volume Resistivity (×1014Ω・m) |
product | |
|---|---|---|
| PTFE(Polytetrafluoroethylene) | >100 | PTFE(Polytetrafluoroethylene) products |
| PEEK | 4.9 | PEEK products |
| PC | 4 | PC products |
| Ceramic | >0.01 | Ceramic products |
| Iron | 10×10-8Ω・m |
- |
Lightweight
- For applications that require lighter weight such as automobiles, aircraft, aerospace equipment, medical equipment, robots, etc.

Grade 2 Titanium

Aluminum
| Metal Screw | Specific Gravity | product |
|---|---|---|
| Aluminum | 2.64 | SNSA, SETA |
| Ti-6Al-4V (Grade 5 Titanium) |
4.43 | SNSTG |
| Grade 2 Titanium | 4.51 | Pure Titanium products |
| Ti-15-3-3-3(βTitanium) | 4.8 | SNPTG, SNFTG |
| Iron | 7.8 |
- |
| Plastic Screw | Specific Gravity | product |
|---|---|---|
| PC | 1.2 | PC products |
| RENYTM*1 | 1.65 | RENYTM*1 products |
*1:RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
Work Process Reduction
- Screws with washers incorporated. They do not require washers to be embedded, simplifying the assembly.

Hex Socket Head Cap Screws with Captive Washer

Washer Integrated Hex Socket Head Cap Screws - High Strength Stainless Steel

Socket Button Head Cap Screws with Flange



| product | |
|---|---|
| Hex Socket Head Cap Screws with Captive Washer | SVSQS, SVSI1S, SVSI1S-PC, SNSQS |
| Washer Integrated Hex Socket Head Cap Screws - High Strength Stainless Steel | SNSQLG, SVSQLG |
| Socket Button Head Cap Screws with Flange | SFB, SFBS, SFB-EL |
| Titanium Hex Socket Head Cap Screws with Captive Washers | SNSI1T, SNSI1T-UT, SNSI3T, SNSI3T-UT |
| Phillips Cross Recessed Pan Head Machine Screws with Captive Washers | SNPI1S, SNPI3S |
| Hexagon Head Screws with Captive Washer | SNHP2S, SNHP3S |
- Tools that can be used even in limited access spaces.

Low Profile Screwdrivers for Extremely Limited Access Spaces

Hexalobular Wrenches for Extremely Limited Access Spaces
| Product | |
|---|---|
| Low Profile Screwdrivers for Extremely Limited Access Spaces | SKND, SKND-PH, SKND-SLOT |
| Hexalobular Wrenches for Extremely Limited Access Spaces | SKX-N |
| Bit Ratchet Handle Sets for Extremely Limited Access Spaces |
SKNBR-6.35-8SET |
Space-saving Updated
- Screws with low head. Suitable for reducing the size of equipment and devices.

Hex Socket Head Cap Screws with Special Low Profile
| Low Head Screw | product |
|---|---|
| Hex Socket Head Cap Screws with Ventilation Hole with Low Profile | SVLS |
| Hex Socket Head Cap Screws with Low Profile | SLH, SLH-TZB, SLHS, SLHL |
| Hex Socket Head Cap Screws with Special Low Profile (Resin Thread) | SPE-LC, SPA-LC, SPS-LC |
| Hex Socket Head Cap Screws with Special Low Profile | SSH, SSH-EL, SSHS, SSHL, SSHS-FT, SSHT |
| Hexalobular Socket Head Cap Screws with Low Profile |
SSTS,SET-NI, SET-BNI, SETS, SLT-TZB, SLTS |
| Aluminum Hexalobular Socket Head Cap Screws with Extreme Low Profile |
SETA |
| Hex Head Screw / Special Low Head | SNHS-LH |
| Hex Socket Head Cap Captive Screws with Low Profile |
SSCLS, SSCHS |
| Tamper Resistant Special Low Profile Cap Screws | SRSHS |
| Cross Recessed Head Cap Screws with Extra Low Profile | SEQ-TZB, SEQ-TBZ |
Comparison of low-head and standard screw head heights
| Hex Socket Head Cap Screw JIS B 1176 |
Hex Socket Head
Cap Screws with Low Profile |
Hex Socket Head Cap Screws with Special Low Profile |
Hexalobular Socket Head Cap Screws with Extreme Low Profile |
|
|---|---|---|---|---|
| M2 | 2 | 1.3 | 1.1 | 0.5 |
| M2.5 | 2.5 | 1.6 | 1.3 | - |
| M2.6 | 2.6 | - | - | 0.6 |
| M3 | 3 | 2 | 1.3 | 0.8 |
| M4 | 4 | 2.8 | 1.5 | 0.9 |
| M5 | 5 | 3.5 | 1.5 | 1 |
| M6 | 6 | 4 | 1.5 | 1.2 |
| M8 | 8 | 5 | 1.5 | - |
| M10 | 10 | 6 | 1.5 | - |
- Screws with small head diameter.

Hex Socket Head Cap Screws with Small Head
| Small Head Screw | product |
|---|---|
| Cross Recessed Flat Head Machine Screws with Small Head | SNF-SD-TZB |
| Hex Socket Head Cap Screws with Small Head | SNS-SD, SNS-SD-EL |
| Hex Socket Head Cap Screws with Low and Small Head | SLH-SD, SLH-SD-EL |
| Hex Socket Head Cap Screws with Extreme Low and Small Head | SSH-SD, SSH-SD-EL |
| Hex Socket Head Cap Screw JIS B 1176 |
Hex Socket Head Cap Screws with Small Head |
|
|---|---|---|
| M2 | 3.8 | 3 |
| M2.5 | 4.5 | 3.8 |
| M3 | 5.5 | 4.5 |
| M4 | 7 | 5.5 |
| M5 | 8.5 | 7 |
| M6 | 10 | 8.5 |
| M8 | 13 | 11 |
| M10 | 16 | 13.5 |
- Small-diameter screws of M2.6 or less.

Pan Head Machine Screws for Precision Instruments

Resin Screws
(PEEK / small countersunk screws for precision equipment)

Set Screws for Precision Instruments
Theft Prevention Updated
- This prevents mounting and removing with commercial screwdrivers or wrenches. Dedicated tools are required for these screws, providing effective theft prevention.

Button Head Cap Screws with Five-Lobe Holes (with Pin)

Flat Head Bolts with Hexalobular Socket (with Pin)
Rosette Washer Set
| product | |
|---|---|
| Tamper Resistant Special Low Profile Cap Screws | SRSHS |
|
Flat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set |
SRFXS-SET |
| Button Head Cap Screws (with Pin) | SRBS,SRHS |
| Two Hole Pan Head Machine Screws | SRTS |
| Triwing Pan Head Machine Screws | SRWS |
| Button Head Cap Screws with Five-Lobe Holes (with Pin) | SRGS |
- Theft prevention nuts and one-sided pan-head screws can be mounted using commercially available tools. Crime can be prevented without compromising the workability of mounting.

Theft Prevention Nuts

One Side Pan Head Machine Screws
Click here to see all Theft Prevention products
Fixing and Positioning
- Clamping screws with eccentric head are suitable for fixing and positioning. When the screw is tightened, the workpiece is strongly clamped by the head, which is decentered from the shaft center of the screw. The wedge effect creates a large clamping force with low tightening torque.

- Suitable for mounting linear guideway rails. As the decentered head presses the rail against the installation reference surface, precision can be easily achieved when mounting. Also, mounting accuracy is maintained by suppressing warping and misalignment caused by long-term use.

| product | |
|---|---|
| Clamping Screws with Eccentric Head | Clamping Screws with Eccentric Head products |
Fallout/Loss Prevention
- Screws and washers suitable for screw fallout prevention. For CE Marking compatibility.

Hex Socket Head Cap Captive Screws

Retaining Washers
| product | |
|---|---|
| Hex Socket Head Cap Captive Screws | SSC, SSC(INCH) |
| Cross Recessed Pan Head Captive Machine Screws | SSCPS |
| Cross Recessed Truss Head Captive Screws | SSCMS |
| Hex Socket Head Cap Captive Screws with Low Profile | SSCLS |
| Hex Socket Head Cap Captive Screws with Special Low Profile | SSCHS |
| Socket Head Cap Captive Screws - High Intensity Titanium | SSC-SNSTG |
| Retaining Washers | SWAS-SC |
- Captive processing service is available to provide screws with relief cut and fallout prevention functions.

| product |
|---|
| Captive Processing Service |
- Since a flat washer is incorporated into the screw, the washer will not be lost.

Hex Socket Head Cap Screws
with Captive Washer and Ventilation Hole
| product | |
|---|---|
| Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole | SVSQS |
- M1.4 to M2.6 captive screws for precision instruments.

Pan Head Machine Screws for Precision
Instruments
(Miniature Screws)
| product | |
|---|---|
| Pan Head Machine Screws for Precision Instruments (Miniature Screws) | SSCZS |
Vibration Resistant
- Screw components highly effective for prevention of screw loosening due to vibration or seating surface falling.

Ribbed Lock Washers

Hex Lock Nuts

High Intensity Flat Washers
| product | |
|---|---|
| Socket Button Head Cap Screws with Flange | SFB, SFBS |
| Hex Lock Nuts - Titanium | SWUT |
| Ribbed Lock Washers | SWR, SWRS |
| Seal Washers | SWS, SWS-F |
| High Intensity Flat Washers | SWF |
| Hex Lock Nuts | SWUS |
In addition to the above products, an anti-loosening service for screws is available. ➡ Vibration Resistant Treatment Service
- Prevents screw loosening with eccentric lock washers in combination with commercially available hex nuts.

Eccentric Lock Washers

| product | |
|---|---|
| Eccentric Lock Washers | SWAS-EW |
Click here to see all Vibration Resistant products
Female Thread Reinforcing NEW
- A keyed female-thread reinforcing insert. It is ideal for reinforcing female threads in light metals such as aluminum, castings, or resin, as well as for repairing damaged female threading.
- With high strength compared to coil-type inserts, it is usable for firm fastening or in areas where bolts are frequently fastened and removed.

| Product | |
|---|---|
| Keyed Female-Thread Reinforcing Insert | SHINS |

Mounting is even easier than with coil-type inserts. Use the dedicated tool SKK.
Prevention of air/liquid leakage
- Plugs and seal washers prevent leakage of gas or liquid.

Hex Socket Pipe Plugs

Seal Washers
| product | |
|---|---|
| Plugs | products list |
| Locking and Sealing Rings | SWH,SWC |
| Seal Washers | SWS |
- A service is available to improve seal performance by applying fluororesin synthetic composite to the threads.

| product |
|---|
| Anti-Loosening Service |
Decoration Updated
- The mounting surface has been beautifully decorated with a distinctive color and shape.

Stainless Steel Black

Hexalobular Socket Head Cap Screws
with Extreme Low Profile

Gold Coating

Two Hole Pan Head Machine Screws

Button Head Cap Screws with Five-Lobe Holes
(with Pin)
| product | |
|---|---|
| Stainless Steel Black | SNSS-BK, SWAS-AWBK |
| Special Low Profile Cap Screws | SSH, SSH-EL, SSHS, SSHL, SSHS-FT, SSHT |
| Hexalobular Socket Head Cap Screws with Extreme Low Profile | SET-NI, SET-BNI, SETS |
| Gold coating | SNSS-AUS |
| Two Hole Pan Head Machine Screws | SRTS |
| Button Head Cap Screws with Five-Lobe Holes (with Pin) | SRGS |
| Plastic Screws - Cross Recessed Pan Head Machine Screws - PC | SPC-P |
| Cover Caps | SCAP-AL, SCAP-CE, SCAP-PT, SCC, SCH |
Consult us if you have any questions.
Note: 60% of special screw purchase orders to NBK are for special screws not listed in this catalog. Many unique customization requests may be possible.