NBK logo

Couplings        |New Product

XHW-C

New Size variation introduced : Disk Type Flexible Couplings

Mar. 26. 2024 Couplings        |New Product

Set Screw Type XHW-C
Added outside diameter 10mm

MOC_MOC-C

New Products introduced : Oldham Type Flexible Couplings

Oct. 31. 2023 Couplings        |New Product

Set Screw Type MOC
Uses a resin spacer containing eco-friendly recycled carbon fiber 
Higher-torque specifications than the existing Oldham Type Flexible Couplings (MOR)

Clamping Type MOC-C
Uses a resin spacer containing eco-friendly recycled carbon fiber 
Higher-torque specifications than the existing Oldham Type Flexible Couplings (MOR)

Spacers MOC-SPCR

MST_MWSS

New Size variation introduced : Flexible Couplings - Slit Type - Set Screw Type

Jan. 25. 2022 Couplings        |New Product

Standard type / Aluminum Alloy MST
Added MST-12-3-6

Short type / Stainless Steel MWSS
Added MWSS-8-3-4

MST-C_MWS-C_MWSS-C

New Size variation introduced : Flexible Couplings - Slit Type - Clamping Type

Jan. 25. 2022 Couplings        |New Product

Standard type / Aluminum Alloy MST-C
Added MST-20C-6.35-6.35

Short type / Aluminum Alloy MWS-C
Added MWS-32C-8-12

Short type / Stainless Steel MWSS-C
Added MWSS-12C-4-4.5

MOR-C

New Size variation introduced : Flexible Couplings - Oldham Type - Clamping Type

Jan. 25. 2022 Couplings        |New Product

MOR-C
Added φ 19 bore diameter to outside diameter 38 and 55

XGT-CS

New Size variation introduced : Flexible Couplings - High-gain Rubber Type - Single Clamp Type

Oct. 01. 2021 Couplings        |New Product
MSH

New Products introduced : Flexible Couplings - Spiral Slit Type

Aug. 31. 2021 Couplings        |New Product

MSH

XHW-AC

New Products introduced : Flexible Couplings - Disk Type - Adapter + Clamping Type

Sep. 24. 2019 Couplings        |New Product

New Size variation introduced (Flexible Couplings - Jaw-Type MJC・MJS series) : Couplings

Aug. 27. 2019 Couplings        |New Product

New Products (Flexible Couplings - The Vibration-Absorption Capable Disk Type) introduced : Couplings

Mar. 26. 2019 Couplings        |New Product

New Size variation introduced (Flexible Couplings - Jaw-Type MJB series) : Couplings

Oct. 30. 2018 Couplings        |New Product

New Size variation introduced (Flexible Couplings - Oldham Type) : Couplings

Sep. 25. 2018 Couplings        |New Product

Set Screw Type MOR

Clamping Type MOR-C

Set Screws + Key Type MOR-K

Clamping + Key Type MOR-CK

New Size variation (Outside Diameter: 68mm) are introduced at High Gain Type Coupling

Oct. 31. 2017 Couplings        |New Product
MBB_画像

New Products (MBB-C:Bellows-type Flexible Coupling) are introduced at Couplings

May. 31. 2016 Couplings        |New Product

New Products (MSXP-C-W-SP: Coupling for Vacuum Variable Capacitor) are introduced at Couplings

Dec. 16. 2015 Couplings        |New Product

New Size variation (Outside Diameter: 27mm) are introduced at High Gain Type Coupling

May. 13. 2015 Couplings        |New Product

Standard type XGT2

Short type XGS2