Cross Joint Couplings

NBK's cross joint couplings accommodate eccentricity and angular misalignment through sliding action between built-in bushes and spacer pins in the hub.
They also offer excellent vibration absorption, making them suitable for servo and stepper motors.
Featuring an easy-to-install clamping system, they are widely used in precision instruments and actuators.

Image Flexible Couplings - Cross Joint Type - Clamping Type
Part Name Flexible Couplings - Cross Joint Type - Clamping Type
Part Number XUT-C
Feature Small Eccentric
High Torsional Stiffness
Vibration Absorption
Size Standard
Hub Material Aluminum Alloy
Shaft Fastening Method Clamping
Diameter φ15 ~ φ40
Torque 0.3N・m ~ 6N・m
CAD CAD
Specifications Specifications
List XUT-15C XUT-20C XUT-25C XUT-30C XUT-35C XUT-40C

Products related to Cross Joint Couplings

Image Photo Sensor Flange
Part Name Photo Sensor Flange
Part Number MPF
Feature Photo Sensor Flange
CAD CAD
Specifications Specifications
List MPF-32 MPF-40 MPF-50