Disc Couplings

NBK's disc couplings accommodate eccentricity and angular misalignment by utilizing the flexure of thin metal springs (discs).
With zero backlash and high torsional rigidity, they are ideal for servo motor drives that require high-speed and high-precision positioning.
They are available in single and double disc types. The double disc allows for greater angular misalignment and axial misalignment, enabling precise power transmission in a wide range of applications.

Recommended by NBK:XH


View problem solution examples
Stable speed control of the raising / lowering shaft is required 【High rigidity / high accuracy】
350% instantaneous maximum torque needs to be handled 【Compact / lightweight】
Vibration of the machine must be prevented to maintain workpiece machining accuracy 【Productivity increase】

 
Image Flexible Couplings - The Vibration-Absorption Capable Disk Type Flexible Couplings - Disk Type - Adapter + Clamping Type Flexible Couplings - Disk Type Flexible Couplings - Disk Type - Clamping Type Flexible Couplings - Single-Disk Type Flexible Couplings - Disk Type - Clamping Type Flexible Couplings - Disk Type - Clamping Type Flexible Couplings - Single-Disk Type - Clamping Type Flexible Couplings - Single-Disk Type - Clamping Type
Part Name Flexible Couplings - The Vibration-Absorption Capable Disk Type Flexible Couplings - Disk Type - Adapter + Clamping Type Flexible Couplings - Disk Type Flexible Couplings - Disk Type - Clamping Type Flexible Couplings - Single-Disk Type Flexible Couplings - Disk Type - Clamping Type Flexible Couplings - Disk Type - Clamping Type Flexible Couplings - Single-Disk Type - Clamping Type Flexible Couplings - Single-Disk Type - Clamping Type
Part Number XGHW-C XHW-AC XHW-C XHW-C-L XHS-C XBW-C XBWS-C XBS-C XBSS-C
Feature Vibration Absorption
High-Gain Support
High Torsional Rigidity
Zero Backlash
High Torque
High Torsional Stiffness
Zero Backlash
High Torque
High Torsional Stiffness
Zero Backlash
High Torque
High Torsional Stiffness
Zero Backlash
High Torque
High Torsional Stiffness
Zero Backlash
High Torque
High Torsional Stiffness
Zero Backlash
High Torque
High Torsional Stiffness
Zero Backlash
High Torque
High Torsional Stiffness
Zero Backlash
High Torque
High Torsional Stiffness
Size Standard Standard Standard Long Short Standard Standard Short Short
Hub Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy Stainless Steel Aluminum Alloy Stainless Steel
Shaft Fastening Method Clamping 1/10 Taper Shaft Adapter Clamping Clamping Clamping Clamping Clamping Clamping Clamping
Diameter φ19 ~ φ39 φ34 ~ φ79 φ10 ~ φ98 φ19 ~ φ39 φ15 ~ φ98 φ15 ~ φ104 φ15 ~ φ56 φ15 ~ φ104 φ15 ~ φ56
Torque 1.5N・m ~ 12N・m 6.3N・m ~ 100N・m 0.25N・m ~ 280N・m 1.5N・m ~ 12N・m 0.6N・m ~ 280N・m 0.6N・m ~ 200N・m 0.42N・m ~ 14N・m 0.6N・m ~ 200N・m 0.42N・m ~ 14N・m
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List XGHW-27C XGHW-36C XGHW-41C XGHW-49C XHW-34AC XHW-39AC XHW-44AC XHW-56AC XHW-64AC XHW-79AC XHW-10 XHW-15C XHW-19C XHW-25C XHW-27C XHW-34C XHW-39C XHW-44C XHW-56C XHW-64C XHW-79C XHW-98C XHW-19C-L XHW-25C-L XHW-27C-L XHW-34C-L XHW-39C-L XHS-15C XHS-19C XHS-25C XHS-27C XHS-34C XHS-39C XHS-44C XHS-56C XHS-64C XHS-79C XHS-98C XBW-104C8 XBW-15C2 XBW-19C2 XBW-25C2 XBW-27C2 XBW-34C3 XBW-39C2 XBW-44C2 XBW-56C3 XBW-68C5 XBW-82C5 XBW-94C7 XBWS-15C2A XBWS-19C2A XBWS-25C2A XBWS-27C2A XBWS-34C3A XBWS-39C2A XBWS-44C2A XBWS-56C3A XBS-104C8 XBS-15C2 XBS-19C2 XBS-25C2 XBS-27C2 XBS-34C3 XBS-39C2 XBS-44C2 XBS-56C3 XBS-68C5 XBS-82C5 XBS-94C7 XBSS-15C2A XBSS-19C2A XBSS-25C2A XBSS-27C2A XBSS-34C3A XBSS-39C2A XBSS-44C2A XBSS-56C3A
Image Flexible Couplings - Disk Type Flexible Couplings - Single-Disk Type Flexible Couplings - Disk Type Flexible Couplings - Single-Disk Type
Part Name Flexible Couplings - Disk Type Flexible Couplings - Single-Disk Type Flexible Couplings - Disk Type Flexible Couplings - Single-Disk Type
Part Number MDW MDS MHW MHS
Feature High Torsional
Stiffness
Zero Backlash
High Torsional
Stiffness
Zero Backlash
Low Inertia
Zero Backlash
Low Inertia
Zero Backlash
Size Standard Short Standard Short
Hub Material Aluminum Alloy Aluminum Alloy Aluminum Alloy Aluminum Alloy
Shaft Fastening Method Clamping Clamping Clamping Clamping
Diameter φ19 ~ φ63 φ19 ~ φ63 φ32 ~ φ63 φ32 ~ φ63
Torque 0.7N・m ~ 12.5N・m 0.7N・m ~ 12.5N・m 2N・m ~ 10N・m 2N・m ~ 10N・m
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List MDW-19C MDW-25C MDW-32C MDW-40C MDW-50C MDW-63C MDS-19C MDS-25C MDS-32C MDS-40C MDS-50C MDS-63C MHW-32C MHW-40C MHW-50C MHW-63C MHS-32C MHS-40C MHS-50C MHS-63C

Products related to Disc Couplings

Image Photo Sensor Flange
Part Name Photo Sensor Flange
Part Number MPF
Feature Photo Sensor Flange
CAD CAD
Specifications Specifications
List MPF-32 MPF-40 MPF-50