Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||
---|---|---|---|---|---|
MLR-16C | 6 | 1 | 39000 | 3.4×10-7 | 10 |
*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.
Part Number | Standard Bore Diameter D1・D2 | ||||
---|---|---|---|---|---|
MLR-16C | 5-5 | 5-6 | 6-6 |
● All products are provided with hex socket head cap screw.
● Recommended tolerance for shaft diameters is h6 and h7.
● In case of mounting on D-cut shaft, be careful about the position of the D-cut surface of the shaft. ⇒Mounting and Maintenance
● Bore and keyway modifications are available on request. Please take advantage of our modification services.
● For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance
Structure
Clamping Type
MLR-CMade of aluminum alloyMLR-CMLRS-CSemi-split Type
MLR-VMade of aluminum alloyMLR-VMLRS-VMaterial/Finish
MLR-C | |
---|---|
Main Body | A2017 Anodized*1 |
Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
*1: Due to manufacturing process requirements, couplings may have bores with or without surface treatment. This does not affect the performance of the couplings.
Characteristics
- Applicable motors
MLR | MLRS | |
---|---|---|
Servomotor | ◎ | ◎ |
Stepping Motor | ◎ | ◎ |
General-purpose Motor | ● | ● |
- Property
MLR | MLRS | |
---|---|---|
Zero Backlash | ◎ | ◎ |
High Torque | ○ | ○ |
High Torsional Stiffness | ◎ | ◎ |
Corrosion Resistance (All S.S.) | - | ◎ |
- This is a long type rigid coupling.
- This can also be used as a joint for extending a shaft.
- There are two types of units made of aluminum alloy or stainless steel.
- There are clamping type and semi-split type.