NBK logo

  • Adjust Bolts・Screw Adaptor

SADS-M10-20-RF

Screw Adaptor - Fine Threaded Type

Dimension Drawing

SADS-RFScrew Adaptor - Fine Threaded Type寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm D L s t M1 (Fine)
Nominal of Thread
Pitch Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SADS-M10-20-RF M10 1.5 8.5 16 20 3 0.8 M10 1.25 9.3 7.57 CAD Cart

Material/Finish

SADS-RF
Thread Part SUS303
Stopper Ring Equivalent to SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a fine threaded screw lever or knob.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
  • Use a stopper ring to accurately determine the thread length.

Usage Example

In combination with a dimple knob.

SADS-RFScrew Adaptor - Fine Threaded Type


Related Services

Product List

Click here to see SADS-M10-RF

Click here to see SADS-RF