Unit : mm
Characteristics
- These ball rollers can be used in downward and sideward applications such as with casters of push carts for transport.
- The dustproof seal prevents the ingress of dirt and dust.
- The body, main ball, and sub-balls are made of steel. These rollers have excellent durability.
- Because they are fixed using screw holes in the body section, they can be attached to thin plates.

Material/Finish
| BRDT | |
|---|---|
| Main Body | S45C Electroless Nickel Plating |
| Main Ball | SUJ2(Hardness 55HRC or Higher) |
| Sub Ball | SUJ2(Hardness 55HRC or Higher) |
| Strike Plate | SCM415(Hardness 50 HRC or Higher) |
| Dustproof Seal | Felt |
Application
FPD production equipment, semiconductor devices,food production lines, and packaging lines






