• Ball Rollers (Ball Transfers)

BRPIN-7-N

Ball Rollers with Spring Plunger Function

Dimension Drawing

BRPIN-NBall Rollers with Spring Plunger Function - Insert Type寸法図

Unit : mm

Part Number D D1 D2 L s L1 L2 L3 Db d Load (N)
Min./Max.
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
BRPIN-7-N 7 9 7 7.5 1.5 1 7.5 1 4.76 1.5 0.1 / 2 0.49 13.83 CAD Cart
Part Number D D1 D2 L s L1 L2 L3 Db d Load (N)
Min./Max.
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
BRPIN-7-N 7 9 7 7.5 1.5 1 7.5 1 4.76 1.5 0.1 / 2 0.49 13.83 CAD Cart
Part Number D D1 D2 L s L1 L2 L3 Db d Load (N)
Min./Max.
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
BRPIN-7-N 7 9 7 7.5 1.5 1 7.5 1 4.76 1.5 0.1 / 2 0.49 13.83 CAD Cart
Part Number D D1 D2 L s L1 L2 L3 Db d Load (N)
Min./Max.
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
BRPIN-7-N 7 9 7 7.5 1.5 1 7.5 1 4.76 1.5 0.1 / 2 0.49 13.83 CAD Cart

Characteristics

  • These are insert type ball rollers with spring plunger function.
  • Because the body section is inserted, the height can be reduced.
  • Use an adhesive to secure these rollers.
  • Their internal springs receive loads evenly even when the load is unbalanced.
  • These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
  • Both the body and main ball are polyacetal. Workpiece is not damaged.
  • These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.

Material/Finish

BRPIN-N
Main Body Polyacetal/White
Main Ball Polyacetal/White
Sub Ball SUS440C(Hardness 55HRC or Higher)
Spacer Polyacetal/White
Spring SUS631J1

Application

Conveyance, fixing and locating work, torque limiting, and indexing

Precautions for Use

These are insert type ball rollers. Use a clearance fit when fitting with the attachment hole.

Usage Example

When there is unbalanced weight.

BRPIN-NBall Rollers with Spring Plunger Function - Insert Type


Product List

Click here to see BRPIN-N

Click here to see Ball Rollers (Ball Transfers)