• Ball Rollers (Ball Transfers)

BRUSS-10-P

Ball Rollers - Set Screw Type

Dimension Drawing

BRUSS-PBall Rollers - Set Screw Type寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L s Db B t Withstand Load (N) Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
BRUSS-10-P M10 1.5 16 1.8 6.35 5 6 8 4.4 29.42 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Characteristics

  • Set screw type ball rollers for upward applications.
  • We offer a full lineup of this type of ball roller. You can select from the following main body and main ball combinations: stainless steel, polyacetal, and PEEK.
  • BRUSS has a small coefficient of friction and can move workpiece with less force.Ball Rollers : Characteristics
  • BRUSP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • BRUSN-N and BRUSP-P have drain holes and are intended for food production lines and other applications that require cleaning.

Material/Finish

BRUSS-P
Main Body SUSXM7
(Equivalent to SUS304)
Main Ball PEEK/Light Brown
Sub-ball SUS440C(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

  • BRUSS is for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.
  • BRUSN-N and BRUSP-P can be used in upward, downward, and sideward applications.

Product List

Click here to see BRUSS-P

Click here to see Ball Rollers (Ball Transfers)