• Cross Clampers・Shaft Clamping Units

FCCA-8-8

Cross Clamper - Set Screw Type

Dimension Drawing

FCCACross Clamper - Set Screw Type寸法図

Unit : mm

Part Number D1 D2 B1 B2 A W P M (Coarse) H Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
FCCA-8-8 8 8 - - 12 32 10 M4 11 9 26.33 CAD Cart

Material/Finish

FCCA Made of Aluminum
Main Body Aluminum Alloy
Hex Socket Set Screw SUSXM7

Characteristics

  • The clamper joints 2 shafts with cross.
  • Fix the shafts by hex socket set screws. It is superior in cost effectiveness.
  • Convenient for adjustment of side guide and sensors of the conveyance line.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket set screw.

Usage Example

In combination with plastic clamp lever LEMS (LEMLEMELEMS) and scale sticker FSS (FSSFST).

FCCACross Clamper - Set Screw Type


Related Services

Product List

Click here to see FCCA

Click here to see Cross Clampers・Shaft Clamping Units