• Cross Clampers・Shaft Clamping Units

FCCS-10-10

Cross Clamper - Set Screw Type

Dimension Drawing

FCCSCross Clamper - Set Screw Type寸法図

Unit : mm

Part Number D1 D2 B1 B2 A W P M (Coarse) H Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
FCCS-10-10 10 10 8 8 14 40 12 M4 14 45 40.11 CAD Cart

Material/Finish

FCCS
Made of Stainless Steel
Main body SUS304
Hex Socket Set Screw SUSXM7

Characteristics

  • The clamper joints 2 shafts with cross.
  • Fix the shafts by hex socket set screws. It is superior in cost effectiveness.
  • Convenient for adjustment of side guide and sensors of the conveyance line.
  • Light aluminum and stainless steel with highly corrosion-resistant are standardized.
  • Compatible with both round shaft and square shaft.
  • All products are provided with hex socket set screw.

Usage Example

In combination with plastic clamp lever LEMS (LEMLEMELEMS) and scale sticker FSS (FSSFST).

FCCSCross Clamper - Set Screw Type


Related Services

Product List

Click here to see FCCS

Click here to see Cross Clampers・Shaft Clamping Units