• Grips

GIRS-20-M8-SS

Stainless Steel Revolving Grip

Hints for Correctly Using NBK Products


Dimension Drawing

GIRS-SSStainless Steel Revolving Grip寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d d1 e H h h1 h2 B Mass (g) Price
(USD)
CAD
Download
Add to Cart
GIRS-20-M8-SS 20 M8 1.25 16 15 12 1 76 50 20 5 13 165 37.39 CAD Cart

Material/Finish

GIRS-SS
Grip Part SUS304
Thread Part SUS304

Characteristics

  • The revolving grip made of all stainless steel.
  • It is superior in corrosion resistance and strength.
  • The grip and thread parts can be disassembled so the cleaning work is easy.
  • For food machinery and chemical manufacturing devices that require hygiene control.

Related Services

Product List

Click here to see GIRS-SS

Click here to see Grips