• Grips

GTMS-24-M8

Fixing Grip

Dimension Drawing

GTMSFixing Grip寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lm d H Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
GTMS-24-M8 24 M8 1.25 15 17 80 39 7.55 CAD Cart

Material/Finish

GTMS Male Screw
Grip Part Nylon 6 (Black)
Thread Part SUS303

Characteristics

  • The thread parts made of steel and stainless steel are standardized.
  • The grip and screw are integrally-molded by insert. This enhances the thread part durability.
  • Screw type (male / female) and thread part material can be selected by a product code.
    GTM----Male screw / made of steel
    GTMS----Male screw / made of stainless steel
    GTF----Female screw / made of steel
    GTFS----Female screw / made of stainless steel

Related Services

Product List

Click here to see GTMS

Click here to see Grips