• Handles

AH-80-N

Aluminum Flat Handwheel

Dimension Drawing

AH-NAluminum Flat Handwheels寸法図

Unit : mm

Part Number D H A E s d L Mass
(g)
Number of Spokes Price
(USD)
CAD
Download
Add to Cart
AH-80-N 80 26 10 15 16 28 25 95 - 20.74 CAD Cart

Material/Finish

AH
Main Body AC4C

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    AH----With grip mounting hole
    AH-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List

Click here to see AH-N

Click here to see Handles