• Handles

AH-140

Aluminum Flat Handwheel

Dimension Drawing

AHAluminum Flat Handwheels寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A E s d L P Mass
(g)
Number of Spokes Price
(USD)
CAD
Download
Add to Cart
AH-140 M6 1 140 32 14 15 18 38 30 62 335 2 39.99 CAD Cart

Material/Finish

AH
Main Body AC4C

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    AH----With grip mounting hole
    AH-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended Applicable Grip
GNTR GNTR GTR GTR GTM GTM HS HS
AH - 80 GNTR-18-M5 GTR-18-M5 GTM-18-M5 HS-5
AH-100 GNTR-18-M5 GTR-18-M5 GTM-18-M5 HS-5
AH-125 GNTR-19-M6 GTR-19-M6 GTM-19-M6 HS-6
AH-140 GNTR-19-M6 GTR-19-M6 GTM-19-M6 HS-6
AH-160 GNTR-24-M8 GTR-24-M8 GTM-24-M8 HS-8
AH-200 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10
AH-250 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10
AH-300 GNTR-28-M10 GTR-28-M10 GTM-28-M10 HS-10

Related Services

Product List

Click here to see AH

Click here to see Handles