• Handles

AV-125-N

Aluminum Offset Handwheel

Dimension Drawing

AV-NAluminum Offset Handwheels寸法図

Unit : mm

Part Number D H A E s d L Mass
(g)
Number of Spokes Price
(USD)
CAD
Download
Add to Cart
AV-125-N 125 44 15 14.5 29 35 30 225 2 33.86 CAD Cart

Material/Finish

AV
Main Body AC4C

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    AV----With grip mounting hole
    AV-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List

Click here to see AV-N

Click here to see Handles