• Handles

D-140-N

Offset Handwheel

Dimension Drawing

D-NOffset Handwheel寸法図

Unit : mm

Part Number D H A s d L Mass
(g)
Number of Spokes Price
(USD)
CAD
Download
Add to Cart
D-140-N 140 44 17 27 35 30 1360 3 48.34 CAD Cart

Material/Finish

D
Main body FC200
Chrome Plating

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    D----With grip mounting hole
    D-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List

Click here to see D-N

Click here to see Handles