• Handles

HSM-125-N

Stainless Steel Handwheel

Dimension Drawing

HSM-NStainless Steel Handwheels寸法図

Unit : mm

Part Number D H A s d L E Mass
(g)
Number of Spokes Price
(USD)
CAD
Download
Add to Cart
HSM-125-N 125 34.5 8.5 26 32 20 15 500 2 84.97 CAD Cart

Material/Finish

HSM
Main body SCS13 (Equivalent to SUS304)

Characteristics

  • Standard model with a stainless steel handwheel.
  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    HSM----With grip mounting hole
    HSM-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List

Click here to see HSM-N

Click here to see Handles