• Handles

HSN-125

Two Spoke Handwheel

Hints for Correctly Using NBK Products


Dimension Drawing

HSNTwo Spoke Handwheel寸法図

Unit : mm

Part Number D H A s h d L T Dg G P Mass
(g)
Number of spokes Price
(USD)
CAD
Download
Add to Cart
HSN-125 127 44.5 18 26.5 22 35 30.5 2.5 23 65 51 850 2 100.56 CAD Cart

Material/Finish

HSN
Retractable Revolving Grip Phenol Resin (Black)
Handwheel FC200
Electrostatic Coating (Black)

Characteristics

  • 2 spoke handle with retractable revolving grip.
  • The grip has a mechanism that must be pulled up before folding down, preventing unexpected collapse.
  • The body of the handle is made of cast iron and the grip is phenol resin. Heavy duty type capable of withstanding large torque.

Related Services

Product List

Click here to see HSN

Click here to see Handles