Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SPA-M3-8-HA(100) | M3 | 0.5 | 8 | 5.5 | 6 | 100 | 0.31 | 33.75 | CAD | Cart |
| SPA-M3-10-HA(100) | M3 | 0.5 | 10 | 5.5 | 6 | 100 | 0.4 | 37.50 | CAD | Cart |
| SPA-M3-15-HA(100) | M3 | 0.5 | 15 | 5.5 | 6 | 100 | 0.62 | 41.25 | CAD | Cart |
| SPA-M3-20-HA(100) | M3 | 0.5 | 20 | 5.5 | 6 | 100 | 0.83 | 45.00 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SPA-HA | |
|---|---|
| Main Body | RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black) |
| Heat Resistance Temperature*2 |
105℃ |
*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Characteristics
- RENYTM hexagon posts.
- RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
- It is highly fatigue-resistant and has excellent creep and heat insulation properties.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws
Application
Heat insulation and dew condensation prevention of refrigerating and freezing facilitiesElectrical and electronic equipment / Offshore instruments / Plating facilities






