Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2*1 | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M5-6-HB(100) | M5 | 0.8 | 6 | 8 | Female Screw Through Hole | - | 100 | 0.32 | 317.80 | CAD | Cart |
| SPE-M5-8-HB(100) | M5 | 0.8 | 8 | 8 | Female Screw Through Hole | - | 100 | 0.42 | 338.80 | CAD | Cart |
| SPE-M5-10-HB(100) | M5 | 0.8 | 10 | 8 | Female Screw Through Hole | - | 100 | 0.53 | 368.20 | CAD | Cart |
| SPE-M5-12-HB(100) | M5 | 0.8 | 12 | 8 | Female Screw Through Hole | - | 100 | 0.63 | 394.80 | CAD | Cart |
| SPE-M5-15-HB(100) | M5 | 0.8 | 15 | 8 | Female Screw Through Hole | - | 100 | 0.79 | 439.60 | CAD | Cart |
| SPE-M5-18-HB(100) | M5 | 0.8 | 18 | 8 | Female Screw Through Hole | - | 100 | 0.95 | 476.00 | CAD | Cart |
| SPE-M5-20-HB(100) | M5 | 0.8 | 20 | 8 | Female Screw Through Hole | - | 100 | 1.1 | 502.60 | CAD | Cart |
| SPE-M5-25-HB(100) | M5 | 0.8 | 25 | 8 | 10 | 10 | 100 | 1.4 | 575.40 | CAD | Cart |
| SPE-M5-30-HB(100) | M5 | 0.8 | 30 | 8 | 10 | 10 | 100 | 1.6 | 641.20 | CAD | Cart |
| SPE-M5-35-HB(100) | M5 | 0.8 | 35 | 8 | 10 | 10 | 100 | 1.9 | 712.60 | CAD | Cart |
| SPE-M5-40-HB(100) | M5 | 0.8 | 40 | 8 | 10 | 10 | 100 | 2.2 | 778.40 | CAD | Cart |
*1: L2 with no specified dimensions is a through threaded hole.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SPE-HB | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Characteristics
- PEEK hexagon posts.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws






