Hints for Correctly Using NBK Products
The video is an example using PSP(PSP). You can perform the same operation using this product.
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | s | L | D | B | Applicable ball button | Load(N) min./max. |
Mass (g) |
Loosening stopper | Type | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSS-12-1 | M12 | 1.75 | 3.5 | 20 | 6 | 6 | BB-12 | 9.8/29 | 10 | Yes | Heavy Load | 7.00 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| PSS-2*1 | PSS-1*1 | PSSS-1/PSSS-3*2 | |
|---|---|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
SCM435 Ferrosoferric Oxide Film (Black) |
Equivalent to SUS304 |
| Pin | S45C (Hardness: 56 - 60 HRC) Trivalent Chromate Treatment |
S45C (Hardness: 56 - 60 HRC) Ferrosoferric Oxide Film (Black) |
SUS440C (Hardness: 55 - 60 HRC) |
| Spring | SWPB | SWPB | SUS631J1 |
| Anti-Loosening | Nylon Lock | Nylon Lock |
*1: To distinguish betweenPSS-1andPSS-2, pin surface treatment is different.
*2: Hexagon socket part is colored for identification.
PSSS-1----Red
PSSS-3----Blue
Characteristics
- PSSS-1 PSSS-3 is all made of stainless steel. It is highly corrosion-resistant.
- PSS-2 PSS-1 has a nylon lock for vibration resistant treatment (Except for M4).
- We also produce products of special specifications, e.g. dimensions, load and materials. Plungers : Related Information
- Materials and load types can be selected by a product code.
| Product Code | Material | Load Type |
|---|---|---|
| PSS-2 | Steel | Light Load |
| PSS-1 | Steel | Heavy load |
| PSSS-1 | Stainless Steel | Heavy load |
| PSSS-3 | Stainless Steel | Super heavy load |
Usage Example








