• Plungers

PST-10-N

Spring Stop

Dimension Drawing

PSTSpring Stop寸法図

Unit : mm

Part Number s L L1 d D H H1 h W e A t P C R Load(N)
min./max.
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
PST-10-N 2.5 20 6 5.5 10 10.5 5.5 4.8 23 3 6.5 0.5 17 6 3.4 25/43 60 65.20 CAD Cart

Material/Finish

PST
Main body Equivalent to SUS303
Pin S45C (hardness: 40-45 HRC)
Ferrosoferric Oxide Film (Black)
Spring SUS631J1

Characteristics

  • For locating work.
  • Pin materials can be selected by a product code.
    PST----Steel pin
    PSTS----Stainless steel pin
    PST-N----Plastic pin

Usage Example

PSTSpring Stop


Product List

Click here to see PST

Click here to see Plungers