Unit : mm
| Part Number | D | L | M (Fine) Nominal of Thread |
Pitch | L1 | d1 | d2 | G | L2 | B | T | C | Applicable Plate Thickness | Applicable Quick Clamp Fastener | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NQTB-8-N | 32 | 18 | M20 | 1.5 | 3 | 8 | 2 | 13 | 2 | 30 | 10 | 34.6 | 6~12 | NQTS-8-BK
NQTS-8-L-BK NQTS-8-F-BK NQTS-8-NI NQTS-8-L-NI NQTS-8-F-NI |
70 | 67.65 | CAD | Cart |
Characteristics
- Dedicated cam base for mounting Quick Clamp Fasteners NQTSNQTS-NINQTS-FNQTS-F-NI to sheet metal.
- The clamp part is tapered, making it easy to insert the Quick Clamp Fastener clamp pin.
Material/Finish
| NQTB-N | |
|---|---|
| Main Body | SCM440 Electroless Nickel Plating |
| Hex Nut | Equivalent to SUS304 |
Mounting
Align the phase of the Quick Clamp Fastener NQTSNQTS-NINQTS-FNQTS-F-NI clamp pin and the NQTB-N pin mounting hole for mounting.The NQTB-N pin mounting hole orientation is determined by the pin hole machining position in the mounting plate side.


Unit : mm
| Part Number | D | d4 | h | G | Lc | d3 |
|---|---|---|---|---|---|---|
| NQTB-5-N | 25 | 15 | 3.5 | 10.5 | 3 | 2.2 |
| NQTB-8-N | 32 | 21 | 3.5 | 13 | 3 | 2.2 |





