Unit : mm
| Part Number | D | d | E | S | Applicable Plate Thickness | Applicable Quick Clamp Fastener | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| NQTS-8-SPCR | 34 | 18 | 13 | 3.5 | 3~6 | NQTS-8-BK
NQTS-8-F-BK NQTS-8-PH-BK NQTS-8-NI NQTS-8-F-NI NQTS-8-PH-NI |
16 | 28.53 | CAD | Cart |
Characteristics
- Spacer for mounting NQTSNQTS-NINQTS-FNQTS-F-NINQTS-PHNQTS-PH-NI to sheet metal.
- Made of stainless steel. It has excellent corrosion resistance.
- Two hex socket countersunk head screws for mounting are provided.
Material/Finish
| NQTS-SPCR | |
|---|---|
| Main Body | SUS303 |
| Hex Socket Countersunk Head Screw | Stainless Steel |
Mounting

Unit : mm
| Part Number | Applicable Plate Thickness | d | h | E | d1 | d2 |
|---|---|---|---|---|---|---|
| NQTS-5-SPCR | 3 | 14 | 3 | 10 | 2.9 | 6 |
| NQTS-8-SPCR | 3 | 18 | 3 | 13 | 3.4 | 7.3 |

Unit : mm
| Part Number | Applicable Plate Thickness | d | D1 | h | E | d1 | d2 |
|---|---|---|---|---|---|---|---|
| NQTS-5-SPCR | 3~6 | 14 | 26 | 3 | 10 | 2.9 | 6 |
| NQTS-8-SPCR | 3~6 | 18 | 35 | 3 | 13 | 3.4 | 7.3 |
Usage Example






