Unit : mm
Part Number | L | L1 | Reading direction | Mass (g) | Background Color | Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|
FSP-150V-T-BK | 158 | 150 | Zero point at the bottom | 7 | BK | 9.10 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
FSP-V | |
---|---|
Main Body | SUS304 |
Characteristics
- Vertical scale plate. Has adhesive tape to enable use simply by sticking to existing machinery and equipment.
- Convenient for conveyor line shaft adjustment or slide table positioning.
- Standardized 50/100/150/200 mm scale length.
- Made of stainless steel. It has excellent corrosion resistance.
- Corners are rounded. Doesn’t come off easily.
- There are 3 types of scales. They can be selected by the symbol of the part number.
Symbol | Scale |
---|---|
T | Zero Point at the Bottom |
B | Zero Point at the Top |
C | Center Distribution |
- There are two color variations available. They can be selected by the end symbol of the part number.
End Symbol | Background Color | Scale/Numbers |
---|---|---|
No | Silver | Red/Black |
BK | Black | Silver |
Precautions for Use
- Use the scale of the FSP-V Scale Plate as a general guideline.
- Thoroughly remove oil and dust on the sticking surface before sticking.
- Avoid use in high-temperature/high-humidity environments, and do not leave moisture or oil adhered to the product. The scale part may peel off.