Unit : mm
| Part Number | L | L1 | Reading direction | Mass (g) | Background Color | Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|
| FSP-50-R | 58 | 50 | Zero point on the left | 2.6 | SG | 3.40 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| FSP | |
|---|---|
| Main Body | SUS304 |
Characteristics
- Horizontal scale plate. Has adhesive tape to enable use simply by sticking to existing machinery and equipment.
- Convenient for conveyor line shaft adjustment or slide table positioning.
- Standardized 50/100/150/200 mm scale length.
- Made of stainless steel. It has excellent corrosion resistance.
- Corners are rounded. Doesn’t come off easily.
- There are 3 types of scales. They can be selected by the symbol of the part number.
| Symbol | Scale |
|---|---|
| R | Zero Point on the Left |
| L | Zero Point on the Right |
| C | Center Distribution |
- There are two color variations available. They can be selected by the end symbol of the part number.
| End Symbol | Background Color | Scale/Numbers |
|---|---|---|
| No | Silver | Red/Black |
| BK | Black | Silver |
Precautions for Use
- Use the scale of the FSP Scale Plate as a general guideline.
- Thoroughly remove oil and dust on the sticking surface before sticking.
- Avoid use in high-temperature/high-humidity environments, and do not leave moisture or oil adhered to the product. The scale part may peel off.







