Hints for Correctly Using NBK Products
The video is an example using SCS-F(SCS-F). You can perform the same operation using this product.
Specs/CAD
Select
- # Nominal of Thread
- All
- No.8-32UNC
- No.10-24UNC
- No.10-32UNF
- 1/4-20UNC
- 5/16-18UNC
- 3/8-16UNC
- 1/2-13UNC
Unit : Inch
| Part Number | # Nominal of Thread | L | D1 | D | d | L1 | B | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCB-#8-32-1/2-F | No.8-32UNC | 1/2 | 0.27 | 0.098 | 0.079 | 0.164 | 9/64 | 2.3 | 5.59 | CAD | Cart |
| SCB-#10-24-1/2-F | No.10-24UNC | 1/2 | 0.312 | 0.118 | 0.098 | 0.19 | 5/32 | 3.3 | 5.21 | CAD | Cart |
| SCB-#10-24-5/8-F | No.10-24UNC | 5/8 | 0.312 | 0.118 | 0.098 | 0.19 | 5/32 | 3.6 | 5.41 | CAD | Cart |
| SCB-#10-32-1/2-F | No.10-32UNF | 1/2 | 0.312 | 0.118 | 0.098 | 0.19 | 5/32 | 3.4 | 5.21 | CAD | Cart |
| SCB-#10-32-5/8-F | No.10-32UNF | 5/8 | 0.312 | 0.118 | 0.098 | 0.19 | 5/32 | 3.7 | 5.41 | CAD | Cart |
| SCB-1/4-20-5/8-F | 1/4-20UNC | 5/8 | 0.375 | 0.157 | 0.126 | 0.25 | 3/16 | 6.7 | 5.21 | CAD | Cart |
| SCB-1/4-20-3/4-F | 1/4-20UNC | 3/4 | 0.375 | 0.157 | 0.126 | 0.25 | 3/16 | 7.2 | 5.41 | CAD | Cart |
| SCB-1/4-20-1 1/4-F | 1/4-20UNC | 1-1/4 | 0.375 | 0.157 | 0.126 | 0.25 | 3/16 | 9.6 | 5.59 | CAD | Cart |
| SCB-5/16-18-7/8-F | 5/16-18UNC | 7/8 | 0.469 | 0.219 | 0.177 | 0.312 | 1/4 | 13.9 | 6.64 | CAD | Cart |
| SCB-5/16-18-1 1/4-F | 5/16-18UNC | 1-1/4 | 0.469 | 0.219 | 0.177 | 0.312 | 1/4 | 16.8 | 7.17 | CAD | Cart |
| SCB-5/16-18-1 1/2-F | 5/16-18UNC | 1-1/2 | 0.469 | 0.219 | 0.177 | 0.312 | 1/4 | 18.7 | 7.17 | CAD | Cart |
| SCB-3/8-16-1-F | 3/8-16UNC | 1 | 0.562 | 0.219 | 0.177 | 0.375 | 5/16 | 23.5 | 8.08 | CAD | Cart |
| SCB-3/8-16-1 1/2-F | 3/8-16UNC | 1-1/2 | 0.562 | 0.219 | 0.177 | 0.375 | 5/16 | 29.2 | 8.58 | CAD | Cart |
| SCB-1/2-13-2-F | 1/2-13UNC | 2 | 0.75 | 0.313 | 0.276 | 0.5 | 3/8 | 70.4 | 14.47 | CAD | Cart |
All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SCB-F(INCH) Made of Steel | |
|---|---|
| Thread Part | Alloy steel Ferrosoferric Oxide Film (Black) |
| Ball | SUJ2 (Hardness: 55 - 60 HRC) |
Characteristics
- Contact surface is a flat ball. Workpiece is not damaged.
- The ball rotates flexibly . It securely clamps even when the mating part is tilted.
- For tool holder set screw and pressure piece stopper.
- We also produce products of special specifications, e.g. nominal diameter of thread, length and surface treatment. Please contact our customer service.

/4557_1.jpg?upd=20250918114836)



/4556_1.jpg?upd=20250918114846&awscf_publishdate=2026-02-24 16:30)