Unit : mm
| Part Number | d | B | D | D1 | M*1 (Coarse) |
Number of Set Screws | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| NSC-17-12-S | 17 | 12 | 32 | 26 | M6 | 2 | 50 | 11.29 | CAD | Cart |
*1: Hex socket set screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.
Material/Finish
| NSC-S | |
|---|---|
| Main Body | SUS304 |
| Hex Socket Set Screw | SUSXM7 |
Characteristics
- Set screw type set collars.
- Fastening to the shaft is done with set screws.
-
Chamfering on one end is larger (bore diameter 8mm or above).
When fixing the bearing, this avoids interference between the set collar and the outer ring.






