• Set Collars

NSC-6-7-SB1

Set Collar (Made of Stainless Steel) - For Securing Bearing - Set Screw Type

Dimension Drawing

NSC-SBSet Collar (Made of Stainless Steel) - For Securing Bearing - Set Screw Type寸法図

Unit : mm

Part Number d B B1 D D1 M*1
(Coarse)
Applicable bearings Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSC-6-7-SB1 6 7.5 5 13 8.4 M3 606ZZ 4 12.30 CAD Cart

*1: Hex socket set screw is provided.
*1: If d dimension is 5 or below, one point.

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-SB
Main Body SUS304
Hex Socket Set Screw SUSXM7

Characteristics

  • Set collar for securing bearing.
  • It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
  • Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
  • It is attached to the shaft by the set screws.

Related Services

Product List

Click here to see NSC-SB

Click here to see Set Collars