Unit : mm
| Part Number | d | B | D | F | M*1 (Coarse) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|
| NSCS-30-15-C | 30 | 15 | 55 | 20 | M6 | 183 | 25.81 | CAD | Cart |
*1: Hex socket head cap screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCS-C | |
|---|---|
| Main Body | S45C Ferrosoferric Oxide Film (Black) |
| Hex Socket Head Cap Screw | SS400 Ferrosoferric Oxide Film (Black) |
Characteristics
- Clamping type set collars.
- Mounting and removal are easy, with no damage to the shaft.
- Optimal for machines and devices where mounting/removal is frequent, e.g. slide shafts.






