Unit : mm
| Part Number | d | B | D | F | M*1 (Coarse) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|
| NSCS-3-8-M | 3 | 8 | 15 | 4.5 | M3 | 10 | 11.77 | CAD | Cart |
*1: Hex socket head cap screw is provided.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereHints for Correctly Using NBK Products
The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.
Material/Finish
| NSCS-M | |
|---|---|
| Main Body | S45C Electroless Nickel Plating |
| Hex Socket Head Cap Screw | SUSXM7 |
Characteristics
- Clamping type set collars.
- Mounting and removal are easy, with no damage to the shaft.
- Optimal for machines and devices where mounting/removal is frequent, e.g. slide shafts.






