• Set Collars

NSCS-35-12-M

Set Collar - Clamping Type

Dimension Drawing

NSCS-MSet Collar - Clamping Type寸法図

Unit : mm

Part Number d B D F M*1
(Coarse)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NSCS-35-12-M 35 12 55 22.5 M5 123 34.83 CAD Cart

*1: Hex socket head cap screw is provided.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Hints for Correctly Using NBK Products

The video is an example using NSCS-CP2(NSCS-CP2). You can perform the same operation using this product.


Material/Finish

NSCS-M
Main Body S45C
Electroless Nickel Plating
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Clamping type set collars.
  • Mounting and removal are easy, with no damage to the shaft.
  • Optimal for machines and devices where mounting/removal is frequent, e.g. slide shafts.

Related Services

Product List

Click here to see NSCS-M

Click here to see Set Collars